05/14/2024 1:38:34 PM
Product Catalog
  • Product Catalog
Minimize
6EP13311SH03 | 6EP13311SH03
Product
LOGO!POWER 24 V/1.3 A Regulated power supply input: 100-240 V AC (DC 110-300 V) output: DC 24 V/1,3 A
Notes
Product is no longer available. Successor:
6EP3331-6SB00-0AY0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP13311SH03 | 6EP13311SH03
Product Description LOGO!POWER 24 V/1.3 A Regulated power supply input: 100-240 V AC (DC 110-300 V) output: DC 24 V/1,3 A
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 11/15/2022
Notes
Product is no longer available. Successor:
6EP3331-6SB00-0AY0 Compare Products
Successor information
Successor 6EP3331-6SB00-0AY0
Replacement Description LOGO!POWER 24 V / 1.3 A stabilized power supply input: 100-240 V AC output: 24 V DC / 1.3 A
Price data
Price Group R43
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) On request
Net Weight (lb) 0.375 lb
Packaging Dimension 2.756 x 3.543 x 2.283
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515152767
UPC Not available
Commodity Code 85044090
LKZ_FDB/ CatalogID KT10-PH
Product Group 4741
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;