11/22/2024 9:15:45 AM
Product Catalog
  • Product Catalog
Minimize
6EP13347CA00 | 6EP13347CA00
Product
SITOP PSU100P IP67 Stabilized power supply input: 120/230 V AC, output: 24 V DC/8 A
Notes
A successor is available for this product
6EP1334-7CA10 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP13347CA00 | 6EP13347CA00
Product Description SITOP PSU100P IP67 Stabilized power supply input: 120/230 V AC, output: 24 V DC/8 A
Product family 1-phase, 24 V DC (SITOP PSU100P, IP67)
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Notes
A successor is available for this product
6EP1334-7CA10 Compare Products
Successor information
Successor 6EP1334-7CA10
Replacement Description SITOP PSU100P IP67 stabilized power supply input: 120/230 V AC output: 24 V DC/8 A outgoing connector: M12 L-coded
Price data
Price Group 684
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 2.866 lb
Packaging Dimension 7.283 x 8.465 x 2.953
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515154396
UPC 887621549732
Commodity Code 85044083
LKZ_FDB/ CatalogID KT10-PE
Product Group 4207
Group Code R315
Country of origin Hungary
Compliance with the substance restrictions according to RoHS directive Given
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-01
eClass 14 27-04-07-01
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-90-02
eClass 9 27-04-07-01
eClass 9.1 27-04-07-01
ETIM 7 EC002540
ETIM 8 EC002540
ETIM 9 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
Please follow the below links to get further information about the product:
|
;