11/21/2024 4:56:02 PM
Product Catalog
  • Product Catalog
Minimize
6EP19332EC518AA0 | 6EP19332EC518AA0
Product
SITOP UPS500S EX maintenance-free uninterruptible power supply with USB interface basic device 5 kWs input: 24 V DC output: 24 V DC/15 A degree of protection IP20
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP19332EC518AA0 | 6EP19332EC518AA0
Product Description SITOP UPS500S EX maintenance-free uninterruptible power supply with USB interface basic device 5 kWs input: 24 V DC output: 24 V DC/15 A degree of protection IP20
Product family DC UPS with capacitors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 684
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 2.205 lb
Packaging Dimension 5.315 x 5.709 x 5.118
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515156000
UPC 195125324756
Commodity Code 85049090
LKZ_FDB/ CatalogID KT10-PD
Product Group 4215
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 08/01/2008
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-05
eClass 14 27-04-07-05
eClass 6 27-04-06-90
eClass 7.1 27-04-06-90
eClass 8 27-04-06-90
eClass 9 27-04-07-05
eClass 9.1 27-04-07-05
ETIM 7 EC000382
ETIM 8 EC000382
ETIM 9 EC000382
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;