11/21/2024 8:17:24 PM
Product Catalog
  • Product Catalog
Minimize
6EP19711BA00 | 6EP19711BA00
Product
Image similar
SIMATIC S7-300, mounting adapter for snapping the PS307 onto DIN rail 35x15/7.5 mm suitable for 6ES7307-1BA01-_, -1EA01-_, -1KA02-_ and higher
Notes
Additional Information:Information via product management
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP19711BA00 | 6EP19711BA00
Product Description SIMATIC S7-300, mounting adapter for snapping the PS307 onto DIN rail 35x15/7.5 mm suitable for 6ES7307-1BA01-_, -1EA01-_, -1KA02-_ and higher
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Notes
Additional Information:Information via product management
Price data
Price Group 749
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.066 lb
Packaging Dimension 1.969 x 5.118 x 0.787
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515152552
UPC 662643511222
Commodity Code 39269097
LKZ_FDB/ CatalogID KT10-PF
Product Group 2393
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 10/01/2009
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-37-04-19
eClass 14 27-37-04-19
eClass 6 27-37-04-19
eClass 7.1 27-37-04-19
eClass 8 27-37-04-19
eClass 9 27-37-04-19
eClass 9.1 27-37-04-19
ETIM 7 EC001024
ETIM 8 EC001024
ETIM 9 EC001024
UNSPSC 15 32-15-17-06
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;