11/21/2024 9:25:42 PM
Product Catalog
  • Product Catalog
Minimize
6EP44360SB000AY0 | 6EP44360SB000AY0
Product
SITOP PSU2600 24 V/20 A Stabilized power supply input: 3 AC 400-500 V output: 24 V DC/20 A
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP44360SB000AY0 | 6EP44360SB000AY0
Product Description SITOP PSU2600 24 V/20 A Stabilized power supply input: 3 AC 400-500 V output: 24 V DC/20 A
Product family 3-phase, 24 V DC
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 684
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 2.866 lb
Packaging Dimension 6.89 x 6.457 x 4.173
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125171237
Commodity Code 85044083
LKZ_FDB/ CatalogID KT10-PG
Product Group 4010
Group Code R315
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 05/11/2009
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-01
eClass 14 27-04-07-01
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-90-02
eClass 9 27-04-07-01
eClass 9.1 27-04-07-01
ETIM 7 EC002540
ETIM 8 EC002540
ETIM 9 EC002540
IDEA 4 4130
UNSPSC 15 39-12-10-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;