SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6EP53065BG00 | 6EP53065BG00
Product
Image similar
Cable set consisting of 6 m Flat ribbon cable, 5-pin 8 50-pin connector with strain relief clamp for DIY assembly
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EP53065BG00 | 6EP53065BG00
Product Description Cable set consisting of 6 m Flat ribbon cable, 5-pin 8 50-pin connector with strain relief clamp for DIY assembly
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 685
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 1.279 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948522226
UPC 662643035551
Commodity Code 85444290
LKZ_FDB/ CatalogID KT10-CD2
Product Group 9394
Group Code R315
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-06-92
eClass 14 19-20-06-92
eClass 6 27-36-02-92
eClass 7.1 27-36-02-92
eClass 8 27-36-02-92
eClass 9 19-20-06-92
eClass 9.1 19-20-06-92
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
UNSPSC 15 32-15-17-07
|
Buy product
Quantity 1 Piece
;