11/27/2024 11:32:34 AM
Product Catalog
  • Product Catalog
Minimize
6EQ20011XX583BE5 | 6EQ20011XX583BE5
Product
Image similar
SIMATIC PCS 7/OPEN OS, software upgrade package engineering from V8.X to V9.0, floating license for 1 user, E-SW, software and documentation on CD, license key on USB flash drive, class A, 1 language (en), executable in Windows 7 Ultimate, Windows 10 Enterprise, LTSB Server 2012 R2/Server 2016 reference hardware: PCS 7 IPC bundle
Notes
A successor is available for this product
6EQ2001-1XX68-3BE5 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6EQ20011XX583BE5 | 6EQ20011XX583BE5
Product Description SIMATIC PCS 7/OPEN OS, software upgrade package engineering from V8.X to V9.0, floating license for 1 user, E-SW, software and documentation on CD, license key on USB flash drive, class A, 1 language (en), executable in Windows 7 Ultimate, Windows 10 Enterprise, LTSB Server 2012 R2/Server 2016 reference hardware: PCS 7 IPC bundle
Product family Ordering Data Overview
Product Lifecycle (PLM) PM300:Active Product
Notes
A successor is available for this product
6EQ2001-1XX68-3BE5 Compare Products
Successor information
Successor 6EQ2001-1XX68-3BE5
Replacement Description SIMATIC PCS 7/OPEN OS, software Upgrade Package Engineering from V8.X to V9.1 SP1, floating license for 1 user, engineering software, software and documentation on USB, license key on USB flash drive, class A, 1 language (en), executable in Windows 10 LTSC 2019 Windows Server 2019 reference hardware: PCS 7 IPC bundle ******************************* content: 2x USB
Price data
Price Group 011
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D002ENCA3
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.437 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Type 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 804766497070
Commodity Code 85234920
LKZ_FDB/ CatalogID STPCS7
Product Group 4126
Group Code R116
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-01
eClass 14 27-24-25-01
eClass 6 27-24-25-01
eClass 7.1 27-24-25-01
eClass 8 27-24-25-01
eClass 9 27-24-25-01
eClass 9.1 27-24-25-01
ETIM 7 EC000809
ETIM 8 EC000809
ETIM 9 EC000809
IDEA 4 7150
UNSPSC 15 43-23-36-03
Please follow the below links to get further information about the product:
|
;