11/23/2024 4:31:14 PM
Product Catalog
  • Product Catalog
Minimize
6ES71346HD000BA1 | 6ES71346HD000BA1
Product
*** Spare part *** SIMATIC ET 200SP, analog input module, AI 4XU/I 2-wire Standard, suitable for BU type A0, A1, Color code CC03, Module diagnostics, 16 bit, +/-0.3%
Notes
Product is no longer available. Successor:
6ES7134-6HD01-0BA1 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71346HD000BA1 | 6ES71346HD000BA1
Product Description *** Spare part *** SIMATIC ET 200SP, analog input module, AI 4XU/I 2-wire Standard, suitable for BU type A0, A1, Color code CC03, Module diagnostics, 16 bit, +/-0.3%
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2021
Notes
Product is no longer available. Successor:
6ES7134-6HD01-0BA1 Compare Products
Successor information
Successor 6ES7134-6HD01-0BA1
Replacement Description SIMATIC ET 200SP, ANALOG INPUT MODULE, AI 4XU/I 2-WIRE STANDARD, PACKING UNIT: 1 PIECE, FITS TO BU-TYPE A0, A1, COLOR CODE CC03, MODULE DIAGNOSIS, 16BIT, +/-0,3%
Price data
Price Group R36
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.086 lb
Packaging Dimension 2.559 x 3.031 x 0.906
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515080657
UPC 040892933512
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4B12
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/31/2012
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;