SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES71346JD000CA1 | 6ES71346JD000CA1
Product
SIMATIC ET 200SP, Analog input module, AI 4xRTD/TC High Feature, suitable for BU type A0, A1, Color code CC00, channel diagnostics, 16 bit, +/-0.1%, 2-/3-/4-wire
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6ES71346JD000CA1 | 6ES71346JD000CA1
Product Description SIMATIC ET 200SP, Analog input module, AI 4xRTD/TC High Feature, suitable for BU type A0, A1, Color code CC00, channel diagnostics, 16 bit, +/-0.1%, 2-/3-/4-wire
Product family Analog input modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 712
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.086 lb
Packaging Dimension 2.756 x 3.071 x 1.063
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515080817
UPC 040892933529
Commodity Code 85389091
LKZ_FDB/ CatalogID ST76
Product Group 4520
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/31/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 27-24-26-01
eClass 14 27-24-26-01
eClass 6 27-24-26-01
eClass 7.1 27-24-26-01
eClass 8 27-24-26-01
eClass 9 27-24-26-01
eClass 9.1 27-24-26-01
ETIM 7 EC001596
ETIM 8 EC001596
ETIM 9 EC001596
IDEA 4 3562
UNSPSC 15 32-15-17-05
|
Buy product
Quantity 1 Piece
Frequently bought together:
6ES71356FB000BA1 | 6ES71356FB000BA1
SIMATIC ET 200SP, Analog output module, AQ 2xU Standard, Pack quantity: 1 unit, suitable for BU type A0, A1, Color code CC00, Module diagnostics, 16 bit
3RA29211BA00 | 3RA29211BA00
Link module for screw terminal electrical and mechanical for 3RV2.1/3RV2.2-3RT2.2 DC operation or soft starter 3RW3 or sold-state contactor 3RF34
6ES71356HD000BA1 | 6ES71356HD000BA1
SIMATIC ET 200SP, Analog output module, AQ 4XU/I Standard, suitable for BU type A0, A1, Color code CC00, Module diagnostics, 16 bit, +/-0.3%
6ES71346TD000CA1 | 6ES71346TD000CA1
SIMATIC ET 200SP, analog HART input module, AI 4XI 2-wire HART High Feature suitable for BU type A0, A1, color code CC03, channel diagnostics, 16-bit, +/-0.3%,
6ES71366BA010CA0
SIMATIC DP, electronic module for ET 200SP, F-DI 8x 24 V DC HF, 15 mm width, up to PLe (ISO 13849-1)/ SIL3 (IEC 61508)
;