*** spare part *** SIMATIC ET 200SP, analog input module, AI Energy Meter 480V AC/RC HF for Rogowski-coils, current/voltage transformer 333 mV, with network analysis functions, suitable for BU type U0, channel diagnostics
Notes
Article Number (Market Facing Number) |
6ES71346PA200CU0 | 6ES71346PA200CU0 |
Product Description |
*** spare part *** SIMATIC ET 200SP, analog input module, AI Energy Meter 480V AC/RC HF for Rogowski-coils, current/voltage transformer 333 mV, with network analysis functions, suitable for BU type U0, channel diagnostics
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 10/01/2022 |
Notes |
|
Successor |
6ES7134-6PA21-0CU0 |
Replacement Description |
SIMATIC ET 200SP, analog input module, AI Energy Meter RC HF, for Rogowski coils or current/voltage transformer 333 mV, with network analysis functions, suitable for BU type U0, channel diagnostics |
Price Group |
R36 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : EAR99H / AL : N |
Estimated dispatch time (Working Days) |
On request |
Net Weight (lb) |
0.123 lb |
Packaging Dimension |
2.559 x 3.071 x 1.142 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4047623410232 |
UPC |
804766731860 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ST9.76 |
Product Group |
4B12 |
Group Code |
R151 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 07/27/2018 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
No |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|