SIMATIC DP, Power Module PM-E F PROFIsafe, f. ET200S; 24 V DC suitable for grounded setup relay for switching the voltage buses P1 and P2 up to Category 3 (EN 954-1)/ SIL2 (IEC61508)/PLD (ISO13849), can also be used in PROFINET configuration with IM 151-3 HF
Article Number (Market Facing Number) |
6ES71384CF420AB0 | 6ES71384CF420AB0 |
Product Description |
SIMATIC DP, Power Module PM-E F PROFIsafe, f. ET200S; 24 V DC suitable for grounded setup relay for switching the voltage buses P1 and P2 up to Category 3 (EN 954-1)/ SIL2 (IEC61508)/PLD (ISO13849), can also be used in PROFINET configuration with IM 151-3 HF
|
Product family |
PM-E F PROFIsafe F-power module |
Product Lifecycle (PLM) |
PM400:Phase Out Started |
PLM Effective Date |
Product phase-out since: 10/01/2020 |
Price Group |
747 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : N |
Standard lead time ex-works |
30 Day/Days |
Net Weight (lb) |
0.002 lb |
Packaging Dimension |
2.559 x 3.583 x 1.575 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4025515076704 |
UPC |
662643400731 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ST76 |
Product Group |
2298 |
Group Code |
R152 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 09/01/2008 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
|
|
Version
|
Classification
|
eClass |
6 |
27-24-26-11 |
eClass |
7.1 |
27-24-26-11 |
eClass |
8 |
27-24-26-11 |
eClass |
9 |
27-24-26-11 |
eClass |
9.1 |
27-24-26-11 |
ETIM |
5 |
EC002583 |
ETIM |
6 |
EC002583 |
ETIM |
7 |
EC002583 |
ETIM |
8 |
EC002583 |
UNSPSC |
14 |
32-15-17-05 |
|
Please follow the below links to get further information about the product:
|
|
|