07/27/2024 4:11:40 AM
Product Catalog
  • Product Catalog
Minimize
6ES71384FR000AA0 | 6ES71384FR000AA0
Product
Image similar
*** Spare part *** SIMATIC DP, Electronics module 1F-RO 24 V DC/AC 24..230V/5A, f. ET200S, 30 mm overall width, 1 relay output (2 NO) Output current 5 A, load voltage 24 V DC and 24...230 V AC, Can be used up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), if control takes place F-DO (e.g. 6ES7138-4FB02-0AB0) F-DQ
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71384FR000AA0 | 6ES71384FR000AA0
Product Description *** Spare part *** SIMATIC DP, Electronics module 1F-RO 24 V DC/AC 24..230V/5A, f. ET200S, 30 mm overall width, 1 relay output (2 NO) Output current 5 A, load voltage 24 V DC and 24...230 V AC, Can be used up to Category 4 (EN 954-1)/ SIL3 (IEC61508)/PLE (ISO13849), if control takes place F-DO (e.g. 6ES7138-4FB02-0AB0) F-DQ
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2023
Notes
.
.
Price data
Price Group R36
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.236 lb
Packaging Dimension 2.559 x 3.622 x 1.575
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515074298
UPC 662643188134
Commodity Code 85389091
LKZ_FDB/ CatalogID ST76
Product Group 4465
Group Code R152
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 12/31/2008
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;