09/09/2024 3:24:07 AM
Product Catalog
  • Product Catalog
Minimize
6ES71521BA000AB0 | 6ES71521BA000AB0
Product
SIMATIC interface module IM 152-1PN for ET200iSP, PROFINET connection standard, and redundant operation, incl. 2x SFP transceiver Ex, multimode fiber-optic cable LC, 50/125µm and 62.5/125µm, Ex ib IIC T4 Gb, Ex ib I Mb
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71521BA000AB0 | 6ES71521BA000AB0
Product Description SIMATIC interface module IM 152-1PN for ET200iSP, PROFINET connection standard, and redundant operation, incl. 2x SFP transceiver Ex, multimode fiber-optic cable LC, 50/125µm and 62.5/125µm, Ex ib IIC T4 Gb, Ex ib I Mb
Product family Interface modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 678
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 2.205 lb
Packaging Dimension 0.394 x 0.394 x 0.394
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622861660
UPC 195125365148
Commodity Code 85176200
LKZ_FDB/ CatalogID STPCS7
Product Group 2459
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive not available
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-08
eClass 14 27-24-26-08
eClass 6 27-24-26-08
eClass 7.1 27-24-26-08
eClass 8 27-24-26-08
eClass 9 27-24-26-08
eClass 9.1 27-24-26-08
ETIM 7 EC001604
ETIM 8 EC001604
ETIM 9 EC001604
IDEA 4 3564
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;