05/02/2024 5:56:45 AM
Product Catalog
  • Product Catalog
Minimize
6ES71532BA020XB0 | 6ES71532BA020XB0
Product
Image similar
***Spare part*** SIMATIC DP, Connection ET 200M IM 153-2 High Feature for max. 12 S7-300 modules with redundancy capability, Timestamping suitable for isochronous mode New features: up to 12 modules can be used Slave INITIATIVE for Drive ES and Switch ES Expanded quantity structure for HART auxiliary variables Operation of the 64-channel modules 32 signals/slot
Notes
Product is no longer available. Successor:
6ES7153-2BA10-0XB0 Compare Products
Additional Information:Successor 6ES7153-2BA10-0XB0 cannot be operated on BM 6ES7195-7HD00-0XA0
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71532BA020XB0 | 6ES71532BA020XB0
Product Description ***Spare part*** SIMATIC DP, Connection ET 200M IM 153-2 High Feature for max. 12 S7-300 modules with redundancy capability, Timestamping suitable for isochronous mode New features: up to 12 modules can be used Slave INITIATIVE for Drive ES and Switch ES Expanded quantity structure for HART auxiliary variables Operation of the 64-channel modules 32 signals/slot
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 03/05/2024
Notes
Product is no longer available. Successor:
6ES7153-2BA10-0XB0 Compare Products
Additional Information:Successor 6ES7153-2BA10-0XB0 cannot be operated on BM 6ES7195-7HD00-0XA0
Successor information
Successor 6ES7153-2BA10-0XB0
Replacement Description SIMATIC DP, Connection ET 200M IM 153-2 High Feature for max. 12 S7-300 modules with redundancy capability, Timestamping suitable for isochronous mode New features: up to 12 modules can be used Slave INITIATIVE for Drive ES and Switch ES Expanded quantity structure for HART auxiliary variables Operation of the 64-channel modules 32 signals/slot +++Observe compatibility notes in manual+++
Price data
Price Group R36
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.631 lb
Packaging Dimension 5.039 x 5.945 x 2.008
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515075721
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID ST9-E5
Product Group X06T
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/31/2008
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;