11/18/2024 9:15:06 AM
Product Catalog
  • Product Catalog
Minimize
6ES71556BA000CN0 | 6ES71556BA000CN0
Product
*** Spare part *** SIMATIC ET 200SP, PROFIBUS IM bundle, IM 155-6DP HF, max. 32 I/O modules and 16 ET 200AL modules, multi hot swap, bundle consists of: Interface module (6ES7155-6BU00-0CN0), server module (6ES7193-6PA00-0AA0), PROFIBUS connector (6ES7972-0BB70-0XA0)
Notes
Product is no longer available. Successor:
6ES7155-6BA01-0CN0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71556BA000CN0 | 6ES71556BA000CN0
Product Description *** Spare part *** SIMATIC ET 200SP, PROFIBUS IM bundle, IM 155-6DP HF, max. 32 I/O modules and 16 ET 200AL modules, multi hot swap, bundle consists of: Interface module (6ES7155-6BU00-0CN0), server module (6ES7193-6PA00-0AA0), PROFIBUS connector (6ES7972-0BB70-0XA0)
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2023
Notes
Product is no longer available. Successor:
6ES7155-6BA01-0CN0 Compare Products
Successor information
Successor 6ES7155-6BA01-0CN0
Replacement Description SIMATIC ET 200SP, PROFIBUS bundle IM, IM 155-6DP HF, max. 32 I/O modules and 16 ET 200AL modules, Multi-hotswap, bundle consists of: Interface module (6ES7155-6BU01-0CN0), Server module (6ES7193-6PA00-0AA0), PROFIBUS connector (6ES7972-0BB70-0XA0)
Price data
Price Group R36
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.525 lb
Packaging Dimension 3.268 x 4.803 x 2.48
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515082705
UPC Not available
Commodity Code 85176200
LKZ_FDB/ CatalogID ST9-E5
Product Group X0FR
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 04/26/2013
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Silicic acid, lead salt

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;