05/18/2024 7:04:01 AM
Product Catalog
  • Product Catalog
Minimize
6ES71934CC201AA0 | 6ES71934CC201AA0
Product
*** Spare part *** SIMATIC DP, 5 terminal modules TM-P15S23-A1 for ET 200S for power modules, 15 mm width, Screw terminals 2x3 terminal connections with terminal access to AUX1, AUX1 continuous 5 units per packing unit
Notes
Product is no longer available
Additional Information:Replacement: 6ES7193-4CC20-0AA0 (VPE 1)
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71934CC201AA0 | 6ES71934CC201AA0
Product Description *** Spare part *** SIMATIC DP, 5 terminal modules TM-P15S23-A1 for ET 200S for power modules, 15 mm width, Screw terminals 2x3 terminal connections with terminal access to AUX1, AUX1 continuous 5 units per packing unit
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 11/11/2021
Notes
Product is no longer available
Additional Information:Replacement: 6ES7193-4CC20-0AA0 (VPE 1)
.
Price data
Price Group R36
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.739 lb
Packaging Dimension 6.26 x 6.969 x 1.969
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4025515078692
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID ST9-E5
Product Group 4467
Group Code R151
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 11/25/2009
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;