11/25/2024 5:33:10 AM
Product Catalog
  • Product Catalog
Minimize
6ES71934CD301AA0 | 6ES71934CD301AA0
Product
*** Spare part *** SIMATIC DP, 5 terminal modules TM-P15C23-A0 for ET 200S for power modules, 15 mm width, spring-type terminals (Cage Clamp) 2x3 terminal connections with terminal access to AUX1, AUX1 interrupted 5 units per packing unit
Notes
Product is no longer available
Additional Information:Replacement: 6ES7193-4CD30-0AA0 (VPE 1)
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71934CD301AA0 | 6ES71934CD301AA0
Product Description *** Spare part *** SIMATIC DP, 5 terminal modules TM-P15C23-A0 for ET 200S for power modules, 15 mm width, spring-type terminals (Cage Clamp) 2x3 terminal connections with terminal access to AUX1, AUX1 interrupted 5 units per packing unit
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 10/01/2024
Notes
Product is no longer available
Additional Information:Replacement: 6ES7193-4CD30-0AA0 (VPE 1)
.
Price data
Price Group R36
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.659 lb
Packaging Dimension 6.299 x 7.047 x 1.969
Package size unit of measure Inch
Quantity Unit 0 Package
Packaging Quantity 5
Additional Product Information
EAN 4025515078906
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID ST9-E5
Product Group 4467
Group Code R151
Country of origin Poland
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2006
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;