11/21/2024 7:38:42 PM
Product Catalog
  • Product Catalog
Minimize
6ES71934JB000AA0 | 6ES71934JB000AA0
Product
plug, female, 2x2-pole, ET200SP, interface module, KP32F, PN-PN coupler, grid size 5.08 mm cage clamp technology, internally bridged, color-coded, scope of supply: 10 plugs
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71934JB000AA0 | 6ES71934JB000AA0
Product Description plug, female, 2x2-pole, ET200SP, interface module, KP32F, PN-PN coupler, grid size 5.08 mm cage clamp technology, internally bridged, color-coded, scope of supply: 10 plugs
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 712
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.099 lb
Packaging Dimension 3.189 x 3.268 x 0.945
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4025515077091
UPC 662643401011
Commodity Code 85389099
LKZ_FDB/ CatalogID ST76
Product Group X0FQ
Group Code R151
Country of origin Bulgaria
Compliance with the substance restrictions according to RoHS directive Since: 12/02/2008
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-92
eClass 14 27-24-26-92
eClass 6 27-24-26-92
eClass 7.1 27-24-26-92
eClass 8 27-24-26-92
eClass 9 27-24-26-92
eClass 9.1 27-24-26-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;