11/25/2024 5:25:29 PM
Product Catalog
  • Product Catalog
Minimize
6ES71936BP002BU0 | 6ES71936BP002BU0
Product
SIMATIC ET 200SP, BaseUnit BU20-P16+A0+2B, BU-TYPE U0, Packaging Unit: 10 Pieces, Push-in terminals, w/o AUX-terminals, bridged to left BU, WxH: 20mm x 117mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71936BP002BU0 | 6ES71936BP002BU0
Product Description SIMATIC ET 200SP, BaseUnit BU20-P16+A0+2B, BU-TYPE U0, Packaging Unit: 10 Pieces, Push-in terminals, w/o AUX-terminals, bridged to left BU, WxH: 20mm x 117mm
Product family BaseUnits
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 712
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.110 lb
Packaging Dimension 1.26 x 4.567 x 0.945
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Minimum order quantity 10
Additional Product Information
EAN 4047623409458
UPC 804766686948
Commodity Code 85369010
LKZ_FDB/ CatalogID ST76
Product Group 4520
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/09/2018
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-03
eClass 14 27-24-26-03
eClass 6 27-24-26-03
eClass 7.1 27-24-26-03
eClass 8 27-24-26-03
eClass 9 27-24-26-03
eClass 9.1 27-24-26-03
ETIM 7 EC001598
ETIM 8 EC001598
ETIM 9 EC001598
IDEA 4 3560
UNSPSC 15 32-15-17-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;