11/23/2024 9:30:44 PM
Product Catalog
  • Product Catalog
Minimize
6ES71936BP600BA0 | 6ES71936BP600BA0
Product
*** spare part *** SIMATIC ET 200SP, 2-fold BaseUnit, BU type A0, 2BU15-P16+A0+2B, Packing unit (PU) 1, push-in terminals, without auxiliary terminals, bridged to the left, WxH: 30 x 117 mm
Notes
Product is no longer available
Additional Information:As successor order 2x 6ES7193-6BP00-0BA0
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71936BP600BA0 | 6ES71936BP600BA0
Product Description *** spare part *** SIMATIC ET 200SP, 2-fold BaseUnit, BU type A0, 2BU15-P16+A0+2B, Packing unit (PU) 1, push-in terminals, without auxiliary terminals, bridged to the left, WxH: 30 x 117 mm
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 03/08/2022
Notes
Product is no longer available
Additional Information:As successor order 2x 6ES7193-6BP00-0BA0
.
Price data
Price Group R36
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.205 lb
Packaging Dimension 1.772 x 5.079 x 1.654
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623410379
UPC 804766751004
Commodity Code 85389099
LKZ_FDB/ CatalogID ST9-E5
Product Group 4B12
Group Code R151
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 08/30/2018
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;