11/23/2024 4:04:49 PM
Product Catalog
  • Product Catalog
Minimize
6ES71936SC001AM0 | 6ES71936SC001AM0
Product
SIMATIC ET 200SP, 5 shield terminals and 5 shield supports, for direct connection
Notes
Product is no longer available. Successor:
6ES7193-6SC20-1AM0 Compare Products
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71936SC001AM0 | 6ES71936SC001AM0
Product Description SIMATIC ET 200SP, 5 shield terminals and 5 shield supports, for direct connection
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 11/03/2022
Notes
Product is no longer available. Successor:
6ES7193-6SC20-1AM0 Compare Products
Successor information
Successor 6ES7193-6SC20-1AM0
Replacement Description SIMATIC ET 200SP, set for 5 shield connections, with 5 shield terminals, 5 shield supports, 5 support elements
Price data
Price Group 712
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.218 lb
Packaging Dimension 2.953 x 3.268 x 1.142
Package size unit of measure Inch
Quantity Unit 0 Package
Packaging Quantity 5
Additional Product Information
EAN 4025515080978
UPC Not available
Commodity Code 85389099
LKZ_FDB/ CatalogID ST76
Product Group X0FQ
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/31/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;