11/23/2024 1:24:49 PM
Product Catalog
  • Product Catalog
Minimize
6ES71937BH000AA0 | 6ES71937BH000AA0
Product
Image similar
10 labeling sheets A4 Color: Petrol 48 labeling strips/sheet for I/O modules and 3 labeling strips/sheet for interface modules Material film, pre-perforated for printing using a laser printer or plotter 10 sheets per packing unit
List Price Show prices
Customer Price Show prices
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71937BH000AA0 | 6ES71937BH000AA0
Product Description 10 labeling sheets A4 Color: Petrol 48 labeling strips/sheet for I/O modules and 3 labeling strips/sheet for interface modules Material film, pre-perforated for printing using a laser printer or plotter 10 sheets per packing unit
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 678
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.514 lb
Packaging Dimension 8.661 x 11.89 x 0.354
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4019169131889
UPC 195125375819
Commodity Code 39269097
LKZ_FDB/ CatalogID ST76
Product Group 2459
Group Code R336
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 07/15/2010
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-92
eClass 14 27-24-26-92
eClass 6 27-24-26-92
eClass 7.1 27-24-26-92
eClass 8 27-24-26-92
eClass 9 27-24-26-92
eClass 9.1 27-24-26-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;