11/24/2024 7:42:43 PM
Product Catalog
  • Product Catalog
Minimize
6ES71942LH020AD0 | 6ES71942LH020AD0
Product
Image similar
Connecting cable for Bus cable for ET connection M8 assembled on both ends with 2x M8 socket, 4-pole, shielded Length 0,2m
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71942LH020AD0 | 6ES71942LH020AD0
Product Description Connecting cable for Bus cable for ET connection M8 assembled on both ends with 2x M8 socket, 4-pole, shielded Length 0,2m
Product family Cables and connectors
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 734
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 35 Day/Days
Net Weight (lb) 0.062 lb
Packaging Dimension 0.551 x 5.591 x 0.157
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047623407904
UPC 804766820212
Commodity Code 85444290
LKZ_FDB/ CatalogID ST76
Product Group 4522
Group Code R151
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 02/28/2017
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-20
eClass 14 27-24-22-20
eClass 6 27-24-92-05
eClass 7.1 27-24-92-05
eClass 8 27-24-92-05
eClass 9 27-24-22-20
eClass 9.1 27-24-22-20
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
IDEA 4 3553
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;