11/22/2024 9:37:20 PM
Product Catalog
  • Product Catalog
Minimize
6ES71944HA000AA0 | 6ES71944HA000AA0
Product
SIMATIC DP, Module labeling plates for ET 200 PRO for color coding of the connection modules IO; Pack with 100 labels 20x 7 each in the colors red, green, blue, white, yellow
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES71944HA000AA0 | 6ES71944HA000AA0
Product Description SIMATIC DP, Module labeling plates for ET 200 PRO for color coding of the connection modules IO; Pack with 100 labels 20x 7 each in the colors red, green, blue, white, yellow
Product family Analog expansion modules
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 704
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.227 lb
Packaging Dimension 5.354 x 5.591 x 1.181
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 500
Additional Product Information
EAN 4025515071860
UPC 662643226324
Commodity Code 39269097
LKZ_FDB/ CatalogID ST76
Product Group 4057
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-92
eClass 14 27-24-26-92
eClass 6 27-24-26-92
eClass 7.1 27-24-26-92
eClass 8 27-24-26-92
eClass 9 27-24-26-92
eClass 9.1 27-24-26-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;