05/03/2024 11:55:34 PM
Product Catalog
  • Product Catalog
Minimize
6ES72211BF220XA0 | 6ES72211BF220XA0
Product
Image similar
***Spare part*** SIMATIC S7-200, Digital input EM 221, only for S7-22X CPU, 8 DI, 24 V DC, sinking-sourcing
Notes
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES72211BF220XA0 | 6ES72211BF220XA0
Product Description ***Spare part*** SIMATIC S7-200, Digital input EM 221, only for S7-22X CPU, 8 DI, 24 V DC, sinking-sourcing
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2017
Notes
.
.
Price data
Price Group R43
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.265 lb
Packaging Dimension 2.756 x 3.976 x 2.402
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515162469
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4557
Group Code R131
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 03/31/2008
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;