11/25/2024 1:35:20 AM
Product Catalog
  • Product Catalog
Minimize
6ES72903AB300XA0 | 6ES72903AB300XA0
Product
Image similar
SIMATIC S7-1200, RJ45 strain-relief assembly, Dual Port 4 units per packing unit
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES72903AB300XA0 | 6ES72903AB300XA0
Product Description SIMATIC S7-1200, RJ45 strain-relief assembly, Dual Port 4 units per packing unit
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 743
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.132 lb
Packaging Dimension 3.543 x 4.213 x 2.205
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 4
Additional Product Information
EAN 6940408101869
UPC 804766350641
Commodity Code 85389099
LKZ_FDB/ CatalogID ST72
Product Group 4507
Group Code R132
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 12/03/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;