11/24/2024 2:26:16 PM
Product Catalog
  • Product Catalog
Minimize
6ES72921AH300XA0 | 6ES72921AH300XA0
Product
Image similar
SIMATIC S7-1200, spare part I/O terminal block tin-coated CPU 1211C/1212C on output side (4 units with 8 screws each)
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES72921AH300XA0 | 6ES72921AH300XA0
Product Description SIMATIC S7-1200, spare part I/O terminal block tin-coated CPU 1211C/1212C on output side (4 units with 8 screws each)
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 743
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.161 lb
Packaging Dimension 3.268 x 4.331 x 1.575
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 4
Additional Product Information
EAN 6940408100718
UPC 040892733280
Commodity Code 85369010
LKZ_FDB/ CatalogID ST72
Product Group 4507
Group Code R132
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 12/10/2009
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;