04/27/2024 7:14:48 PM
Product Catalog
  • Product Catalog
Minimize
6ES73683CB010AA0 | 6ES73683CB010AA0
Product
Image similar
SIMATIC S7-300, connecting cable between IM 360/IM 361 length 10 m
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES73683CB010AA0 | 6ES73683CB010AA0
Product Description SIMATIC S7-300, connecting cable between IM 360/IM 361 length 10 m
Product family Ordering Data Overview
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group 747
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 2.635 lb
Packaging Dimension 8.071 x 10.472 x 1.969
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515061816
UPC 662643177244
Commodity Code 85444290
LKZ_FDB/ CatalogID ST73
Product Group 2291
Group Code R132
Country of origin Czech Republic
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-20
eClass 6 27-24-92-05
eClass 7.1 27-24-92-05
eClass 8 27-24-92-05
eClass 9 27-24-22-20
eClass 9.1 27-24-22-20
ETIM 7 EC000237
ETIM 8 EC000237
ETIM 9 EC000237
IDEA 4 3553
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;