11/21/2024 8:13:28 PM
Product Catalog
  • Product Catalog
Minimize
6ES73901AJ300AA0 | 6ES73901AJ300AA0
Product
Image similar
SIMATIC S7-300, mounting rail, length: 830 mm
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES73901AJ300AA0 | 6ES73901AJ300AA0
Product Description SIMATIC S7-300, mounting rail, length: 830 mm
Product family Mounting rail
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group 747
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 2.425 lb
Packaging Dimension 5.118 x 32.677 x 0.787
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515061908
UPC 662643174571
Commodity Code 85389099
LKZ_FDB/ CatalogID ST73
Product Group 2291
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-40-06-02
eClass 14 27-40-06-02
eClass 6 27-40-06-02
eClass 7.1 27-40-06-02
eClass 8 27-40-06-02
eClass 9 27-40-06-02
eClass 9.1 27-40-06-02
ETIM 7 EC001285
ETIM 8 EC001285
ETIM 9 EC001285
IDEA 4 5062
UNSPSC 15 39-12-17-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;