11/22/2024 3:35:08 AM
Product Catalog
  • Product Catalog
Minimize
6ES73905BA000AA0 | 6ES73905BA000AA0
Product
SIMATIC S7, Shield terminal for 1 cable with 3...8 mm diameter 2 units per packing unit
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES73905BA000AA0 | 6ES73905BA000AA0
Product Description SIMATIC S7, Shield terminal for 1 cable with 3...8 mm diameter 2 units per packing unit
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group 747
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.044 lb
Packaging Dimension 2.559 x 3.386 x 0.551
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 2
Additional Product Information
EAN 4025515061946
UPC 662643175424
Commodity Code 85369010
LKZ_FDB/ CatalogID ST73
Product Group 2291
Group Code R132
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 03/31/2008
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;