11/26/2024 12:32:08 PM
Product Catalog
  • Product Catalog
Minimize
6ES73907BA000AA0 | 6ES73907BA000AA0
Product
Image similar
SIMATIC S7-300, Connecting comb between PS307 and CPUS of 2nd generation (before 2003) spare part
Notes
Additional Information:Information via product management
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES73907BA000AA0 | 6ES73907BA000AA0
Product Description SIMATIC S7-300, Connecting comb between PS307 and CPUS of 2nd generation (before 2003) spare part
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Notes
Additional Information:Information via product management
Price data
Price Group 754
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.015 lb
Packaging Dimension 1.969 x 1.969 x 1.969
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515151944
UPC 662643038705
Commodity Code 76169990
LKZ_FDB/ CatalogID KT10-PF
Product Group 2393
Group Code R315
Country of origin Austria
Compliance with the substance restrictions according to RoHS directive Since: 07/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-04-07-92
eClass 14 27-04-07-92
eClass 6 27-04-90-02
eClass 7.1 27-04-90-02
eClass 8 27-04-92-90
eClass 9 27-04-92-90
eClass 9.1 27-04-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
UNSPSC 15 32-15-17-06
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;