11/23/2024 8:59:25 AM
Product Catalog
  • Product Catalog
Minimize
6ES73922AX100AA0 | 6ES73922AX100AA0
Product
Image similar
SIMATIC S7-300, 10 labeling sheets DIN A4, color: petrol, 10 labeling strips/sheet, for signal modules (32 channels), Material: foil, pre-perforated, for printing with laser printer, 10 sheets per packing unit
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES73922AX100AA0 | 6ES73922AX100AA0
Product Description SIMATIC S7-300, 10 labeling sheets DIN A4, color: petrol, 10 labeling strips/sheet, for signal modules (32 channels), Material: foil, pre-perforated, for printing with laser printer, 10 sheets per packing unit
Product family Labeling sheets
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2023
Price data
Price Group 747
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.483 lb
Packaging Dimension 8.543 x 11.811 x 0.472
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 10
Additional Product Information
EAN 4025515068150
UPC 662643170313
Commodity Code 39206100
LKZ_FDB/ CatalogID ST73
Product Group 2288
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 01/01/2006
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-92
eClass 14 27-24-22-92
eClass 6 27-24-92-90
eClass 7.1 27-24-92-90
eClass 8 27-24-92-90
eClass 9 27-24-22-92
eClass 9.1 27-24-22-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;