11/26/2024 1:34:15 PM
Product Catalog
  • Product Catalog
Minimize
6ES74000HR034AB0 | 6ES74000HR034AB0
Product
Image similar
SIMATIC S7-400H, 416-5H System bundle H-system with 1 x UR2-H, without memory card, 2 x PS407 UC120/230V, 10 A, 4 x sync modules up to 10 m, 2 x sync cables 1 m, 2 x CPU 416-5H, in addition 2 memory cards and 4 backup-batteries required
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES74000HR034AB0 | 6ES74000HR034AB0
Product Description SIMATIC S7-400H, 416-5H System bundle H-system with 1 x UR2-H, without memory card, 2 x PS407 UC120/230V, 10 A, 4 x sync modules up to 10 m, 2 x sync cables 1 m, 2 x CPU 416-5H, in addition 2 memory cards and 4 backup-batteries required
Product family CPU 416H
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 688
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 9N9999
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 24.251 lb
Packaging Dimension 11.969 x 23.268 x 11.024
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948792704
UPC 040892941128
Commodity Code 85371091
LKZ_FDB/ CatalogID ST74
Product Group 4040
Group Code R338
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 04/05/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-19
eClass 14 27-24-22-19
eClass 6 27-24-22-19
eClass 7.1 27-24-22-19
eClass 8 27-24-22-19
eClass 9 27-24-22-19
eClass 9.1 27-24-22-19
ETIM 7 EC002581
ETIM 8 EC002581
ETIM 9 EC002581
IDEA 4 3578
UNSPSC 15 32-15-17-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;