11/23/2024 8:36:51 AM
Product Catalog
  • Product Catalog
Minimize
6ES74012TA010AA0 | 6ES74012TA010AA0
Product
Image similar
SIMATIC S7-400, rack CR2, central, 18 slots, 2 segments 2 redundant PS can be plugged in
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES74012TA010AA0 | 6ES74012TA010AA0
Product Description SIMATIC S7-400, rack CR2, central, 18 slots, 2 segments 2 redundant PS can be plugged in
Product family Racks
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 688
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 9.936 lb
Packaging Dimension 12.087 x 23.307 x 1.654
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515128311
UPC 662643183375
Commodity Code 85389099
LKZ_FDB/ CatalogID ST74
Product Group 4044
Group Code R338
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/01/2008
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-03
eClass 14 27-24-22-03
eClass 6 27-24-22-03
eClass 7.1 27-24-22-03
eClass 8 27-24-22-03
eClass 9 27-24-22-03
eClass 9.1 27-24-22-03
ETIM 7 EC000810
ETIM 8 EC000810
ETIM 9 EC000810
IDEA 4 3560
UNSPSC 15 32-15-17-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;