- Building automation systems
- HVAC products
- Security
- Fire safety (UL)
| |
SIMATIC DP, CPU 1510SP-1 PN for ET 200SP, central processing unit with work memory 200 KB for program and 1 MB for data, 1st interface: PROFINET IRT with 3-port switch, 6 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2 SIMATIC DP, CPU 1510SP F-1 PN for ET 200SP, central processing unit with 300 KB work memory for program and 1 MB for data, 1st interface: PROFINET IRT with 3-port switch, 6 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2 SIMATIC DP, CPU 1512SP-1 PN for ET 200SP, central(*)
Article Number (Market Facing Number) |
6ES75101DK030AB0 | 6ES75101DK030AB0 |
Product Description |
SIMATIC DP, CPU 1510SP-1 PN for ET 200SP, central processing unit with work memory 200 KB for program and 1 MB for data, 1st interface: PROFINET IRT with 3-port switch, 6 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2 SIMATIC DP, CPU 1510SP F-1 PN for ET 200SP, central processing unit with 300 KB work memory for program and 1 MB for data, 1st interface: PROFINET IRT with 3-port switch, 6 ns bit performance, SIMATIC Memory Card required, BusAdapter required for port 1 and 2 SIMATIC DP, CPU 1512SP-1 PN for ET 200SP, central(*)
|
Product family |
CPU 1510SP-1 PN |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
679 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : 9N9999 |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.745 lb |
Packaging Dimension |
5.236 x 5.315 x 3.228 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623412717 |
UPC |
195125392618 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
ST76 |
Product Group |
9034 |
Group Code |
R132 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 11/24/2022 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
Not available |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-07 |
eClass |
14 |
27-24-26-07 |
eClass |
6 |
27-24-26-07 |
eClass |
7.1 |
27-24-26-07 |
eClass |
8 |
27-24-26-07 |
eClass |
9 |
27-24-26-07 |
eClass |
9.1 |
27-24-26-07 |
ETIM |
7 |
EC001603 |
ETIM |
8 |
EC001603 |
ETIM |
9 |
EC001603 |
IDEA |
4 |
3565 |
UNSPSC |
15 |
32-15-17-05 |
|
Please follow the below links to get further information about the product:
|
|
|