11/25/2024 7:40:51 AM
Product Catalog
  • Product Catalog
Minimize
6ES75111CK024YB5 | 6ES75111CK024YB5
No picture available
***60 Years of SIMATIC*** SIMATIC S7-1500, starter kit, consisting of: CPU 1511C-1 PN, power supply PM1507, 24 V/3 A, mounting rail 160 mm, SIMATIC Memory Card, 4 MB, Ethernet cable, STEP 7 V15 Professional Trial 365-day license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, Information material,
Notes
Product was deleted without replacement
.
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES75111CK024YB5 | 6ES75111CK024YB5
Product Description ***60 Years of SIMATIC*** SIMATIC S7-1500, starter kit, consisting of: CPU 1511C-1 PN, power supply PM1507, 24 V/3 A, mounting rail 160 mm, SIMATIC Memory Card, 4 MB, Ethernet cable, STEP 7 V15 Professional Trial 365-day license, SIMATIC ProDiag S7-1500, SIMATIC OPC UA S7-1500 Small, Information material,
Product family Not available
Product Lifecycle (PLM) PM500:Discontinued Product or end of PLM & Support
PLM Effective Date End of product lifecycle since: 01/17/2020
Notes
Product was deleted without replacement
.
Price data
Price Group 999
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 8.818 lb
Packaging Dimension 11.811 x 15.551 x 6.693
Package size unit of measure Inch
Quantity Unit 0 Piece
Packaging Quantity 1
Additional Product Information
EAN 4042948793305
UPC 804766683114
Commodity Code 85371091
LKZ_FDB/ CatalogID ST73
Product Group 4544
Group Code R111
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/29/2018
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;