- Accionamientos
- Automatización
- Sistemas de automatización
- Sistemas de automatización industrial SIMATIC
- Controladores
- Módulo lógico LOGO!
- Basic Controller
- Advanced Controller
- Distributed Controllers
- Basado en ET 200SP
- Módulos centrales
- CPU estándar
- CPU 1510SP-1 PN
- CPU 1512SP-1 PN
- CPU 1514SP-2 PN
- SIPLUS CPU estándar
- CPU de seguridad
- CPU tecnológicas
- ET 200SP Open Controller
- Módulos de periferia

- Basado en ET 200pro
- Software Controllers
- Drive Controllers
- Componentes complementarios
- Sistemas de E/S
- Sistemas de regulación SIMATIC
- Software para controladores SIMATIC
- Programadoras
- Siemens Partner Program
- SIMOTION Motion Control System
- Sistemas de automatización CNC SINUMERIK
- Sistemas de cableado/armarios eléctricos
- Sistemas de manejo y visualización SIMATIC HMI
- Sistemas de identificación y localización
- Comunicación industrial
- Modular Automation
- Control industrial
- Industrial Edge
- Software industrial
- Industrial Computing
- Sistemas de control de procesos
- Instrumentación de procesos
- Analítica de procesos
- Fuentes de alimentación SITOP
- Productos para necesidades específicas
- Energía
- Building Technologies
- Control y distribución de baja tensión
- Market-specific solutions
- Servicios
- Software
- ... y todo lo que usted también pueda necesitar
| |
SIMATIC DP, CPU 1514SP-2 PN for ET 200SP, central processing unit with work memory 600 KB for program and 3.5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 6 ns bit performance, SIMATIC Memory Card required, BusAdapter required for 1st interface
Article Number (Market Facing Number) |
6ES75142DN030AB0 | 6ES75142DN030AB0 |
Product Description |
SIMATIC DP, CPU 1514SP-2 PN for ET 200SP, central processing unit with work memory 600 KB for program and 3.5 MB for data, 1st interface: PROFINET IRT with 2-port switch, 2nd interface: PROFINET RT, 6 ns bit performance, SIMATIC Memory Card required, BusAdapter required for 1st interface
|
Product family |
CPU 1514SP-2 PN |
Product Lifecycle (PLM) |
PM300:Active Product |
Price Group |
679 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
AL : N / ECCN : EAR99H |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.750 lb |
Packaging Dimension |
5.236 x 5.315 x 3.228 |
Package size unit of measure |
Inch |
Quantity Unit |
1 Piece |
Packaging Quantity |
1 |
EAN |
4047623412755 |
UPC |
195125405844 |
Commodity Code |
85371091 |
LKZ_FDB/ CatalogID |
ST76 |
Product Group |
9034 |
Group Code |
R132 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 11/24/2022 |
Returnable |
Yes |
WEEE (2012/19/EU) Take-Back Obligation |
Yes |
REACH Art. 33 Duty to inform according to the current list of candidates |
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
Lead monoxide (lead oxide)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
4,4'-isopropylidenediphenol (Bisphenol A, BPA)
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):
is(α,α-dimethylbenzyl) peroxide
Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.
|
|
SCIP number |
76040b32-37b5-4610-b368-d1a67ec85c6e |
|
|
Version
|
Classification
|
eClass |
12 |
27-24-26-07 |
eClass |
14 |
27-24-26-07 |
eClass |
6 |
27-24-26-07 |
eClass |
7.1 |
27-24-26-07 |
eClass |
8 |
27-24-26-07 |
eClass |
9 |
27-24-26-07 |
eClass |
9.1 |
27-24-26-07 |
ETIM |
7 |
EC001603 |
ETIM |
8 |
EC001603 |
ETIM |
9 |
EC001603 |
IDEA |
4 |
3565 |
UNSPSC |
15 |
32-15-17-05 |
|
Please follow the below links to get further information about the product:
|
|
|