***Spare part*** SIMATIC S7-1500, Digital output module DQ16xDC 24V/0,5A; 16 channels in groups of 8; 4 A per group; diagnostics; Substitute value
Notes
Article Number (Market Facing Number) |
6ES75221BH000AB0 | 6ES75221BH000AB0 |
Product Description |
***Spare part*** SIMATIC S7-1500, Digital output module DQ16xDC 24V/0,5A; 16 channels in groups of 8; 4 A per group; diagnostics; Substitute value
|
Product family |
Not available |
Product Lifecycle (PLM) |
PM500:Discontinued Product or end of PLM & Support |
PLM Effective Date |
End of product lifecycle since: 02/01/2018 |
Notes |
|
Successor |
6ES7522-1BH01-0AB0 |
Replacement Description |
SIMATIC S7-1500, digital output module DQ16x24 V DC/0.5A HF; 16 channels in groups of 8; 4 A per group; single-channel diagnostics; substitute value: switching cycle counter for connected actuators. the module supports the safety-oriented shutdown of load groups up to SIL2 according to EN IEC 62061:2021 and Category 3 / PL d according to EN ISO 13849-1:2015. front connector (screw terminals or push-in) to be ordered separately |
Price Group |
981 |
List Price |
Show prices
|
Customer Price |
Show prices
|
Metal Factor |
None |
Export Control Regulations |
ECCN : N / AL : N |
Estimated dispatch time (Working Days) |
1 Day/Days |
Net Weight (lb) |
0.642 lb |
Packaging Dimension |
5.945 x 6.063 x 1.811 |
Package size unit of measure |
Inch |
Quantity Unit |
0 Piece |
Packaging Quantity |
1 |
EAN |
4025515079774 |
UPC |
887621139094 |
Commodity Code |
85389091 |
LKZ_FDB/ CatalogID |
ST9-E5 |
Product Group |
4501 |
Group Code |
R111 |
Country of origin |
Germany |
Compliance with the substance restrictions according to RoHS directive |
Since: 02/25/2013 |
Returnable |
No |
WEEE (2012/19/EU) Take-Back Obligation |
- |
REACH Art. 33 Duty to inform according to the current list of candidates |
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern.
We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
|
|
SCIP number |
|
|
Not available |
Please follow the below links to get further information about the product:
|
|
|