11/22/2024 10:37:22 PM
Product Catalog
  • Product Catalog
Minimize
6ES75280AA707AA0 | 6ES75280AA707AA0
Product
SIMATIC ET 200MP, spare part Front door for IM 155-5 (6ES7155-5AA00-0AB0) 5 units per packing unit
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES75280AA707AA0 | 6ES75280AA707AA0
Product Description SIMATIC ET 200MP, spare part Front door for IM 155-5 (6ES7155-5AA00-0AB0) 5 units per packing unit
Product family Spare parts
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 984
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.351 lb
Packaging Dimension 8.74 x 12.717 x 1.26
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4025515082170
UPC 887621139667
Commodity Code 85389099
LKZ_FDB/ CatalogID ST73
Product Group 4504
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/25/2013
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-92
eClass 14 27-24-26-92
eClass 6 27-24-26-92
eClass 7.1 27-24-26-92
eClass 8 27-24-26-92
eClass 9 27-24-26-92
eClass 9.1 27-24-26-92
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 3552
UNSPSC 15 32-15-17-03
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;