11/24/2024 12:08:06 AM
Product Catalog
  • Product Catalog
Minimize
6ES75501AA000AB0 | 6ES75501AA000AB0
Product
SIMATIC S7-1500, TM count 2x24 V counter module, 2 channels for 24 V incremental or encoder 3 DI, 2 DQ per channel
Notes
Product is no longer available. Successor:
6ES7550-1AA01-0AB0 Compare Products
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES75501AA000AB0 | 6ES75501AA000AB0
Product Description SIMATIC S7-1500, TM count 2x24 V counter module, 2 channels for 24 V incremental or encoder 3 DI, 2 DQ per channel
Product family Not available
Product Lifecycle (PLM) PM490:Start of final year of support
PLM Effective Date Product discontinued since: 10/01/2023
Notes
Product is no longer available. Successor:
6ES7550-1AA01-0AB0 Compare Products
Successor information
Successor 6ES7550-1AA01-0AB0
Replacement Description SIMATIC S7-1500, TM count 2x 24 V counter module, 2 channels for 24 V incremental encoder or pulse encoder, 3 DI, 2 DQ per channel
Price data
Price Group 982
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : EAR99H / AL : N
Estimated dispatch time (Working Days) 60 Day/Days
Net Weight (lb) 0.847 lb
Packaging Dimension 6.339 x 7.598 x 1.969
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515080008
UPC Not available
Commodity Code 85389091
LKZ_FDB/ CatalogID ST73
Product Group 4B56
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/25/2013
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

2-methyl-1-(4-methylthiophenyl)-2-morpholinopropan-1-one

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;