09/09/2024 3:24:07 AM
Product Catalog
  • Product Catalog
Minimize
6ES75900BL000AA0 | 6ES75900BL000AA0
Product
SIMATIC S7-1500 / ET 200MP; active backplane bus 12 slots for inserting S7-1500 I/O modules for hot swapping; for use in the ET 200MP with IM 155-5 PN HF (from FW V4.4.1); S7-1500 mounting rail and slot covers to be ordered separately
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES75900BL000AA0 | 6ES75900BL000AA0
Product Description SIMATIC S7-1500 / ET 200MP; active backplane bus 12 slots for inserting S7-1500 I/O modules for hot swapping; for use in the ET 200MP with IM 155-5 PN HF (from FW V4.4.1); S7-1500 mounting rail and slot covers to be ordered separately
Product family Active backplane bus
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 984
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.002 lb
Packaging Dimension 4.567 x 17.874 x 1.339
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047618115906
UPC 195125051201
Commodity Code 85389091
LKZ_FDB/ CatalogID ST73
Product Group 4504
Group Code R151
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 03/06/2020
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-22-03
eClass 14 27-24-22-03
eClass 6 27-24-22-03
eClass 7.1 27-24-22-03
eClass 8 27-24-22-03
eClass 9 27-24-22-03
eClass 9.1 27-24-22-03
ETIM 7 EC000810
ETIM 8 EC000810
ETIM 9 EC000810
IDEA 4 3560
UNSPSC 15 32-15-17-04
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;