11/01/2024 10:18:17 AM
Product Catalog
  • Product Catalog
Minimize
6ES75911AA000AA0 | 6ES75911AA000AA0
Product
*** Spare part *** SIMATIC S7-1500, spare part Display for CPU 1511-1 PN and CPU 1513-1 PN
Notes
A successor is available for this product
6ES7591-1AA01-0AA0 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES75911AA000AA0 | 6ES75911AA000AA0
Product Description *** Spare part *** SIMATIC S7-1500, spare part Display for CPU 1511-1 PN and CPU 1513-1 PN
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 10/01/2019
Notes
A successor is available for this product
6ES7591-1AA01-0AA0 Compare Products
.
.
Successor information
Successor 6ES7591-1AA01-0AA0
Replacement Description SIMATIC S7-1500, spare part Display for CPU 1511-1 PN, CPU 1511F-1 PN, CPU 1511C-1 PN, CPU 1512C-1 PN, CPU 1513-1 PN and CPU 1513F-1 PN
Price data
Price Group R36
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : N / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.194 lb
Packaging Dimension 3.11 x 6.299 x 1.969
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4025515081036
UPC 887621139834
Commodity Code 85389091
LKZ_FDB/ CatalogID ST9-E5
Product Group 4A9H
Group Code R132
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 02/25/2013
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;