07/27/2024 9:00:51 AM
Product Catalog
  • Product Catalog
Minimize
6ES76470AA001YA2 | 6ES76470AA001YA2
Product
SIMATIC IoT2040, 2x 10/100 Mbit/s Ethernet RJ45; 1x USB2.0, 1x USB client; SD card slot; 24 V DC industrial power supply
Notes
A successor is available for this product
6ES7647-0BA00-0YA2 Compare Products
.
.
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76470AA001YA2 | 6ES76470AA001YA2
Product Description SIMATIC IoT2040, 2x 10/100 Mbit/s Ethernet RJ45; 1x USB2.0, 1x USB client; SD card slot; 24 V DC industrial power supply
Product family Not available
Product Lifecycle (PLM) PM410:Product cancellation
PLM Effective Date Product is cancelled since: 01/01/2023
Notes
A successor is available for this product
6ES7647-0BA00-0YA2 Compare Products
.
.
Successor information
Successor 6ES7647-0BA00-0YA2
Replacement Description SIMATIC IOT2050, 2x Gbit Ethernet RJ45; Display port; 2x USB2.0, SD card slot, 24 V DC industrial power supply
Price data
Price Group 667
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations ECCN : 5A991X / AL : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.666 lb
Packaging Dimension 4.449 x 6.024 x 2.677
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106030636
UPC 804766328602
Commodity Code 85176200
LKZ_FDB/ CatalogID IC10-A
Product Group X0JC
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 09/30/2016
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
  Not available
Please follow the below links to get further information about the product:
|
;