05/07/2024 7:38:25 PM
Product Catalog
  • Product Catalog
Minimize
6ES76470BA000YA2 | 6ES76470BA000YA2
Product
SIMATIC IOT2050, 2x Gbit Ethernet RJ45; Display port; 2x USB2.0, SD card slot, 24 V DC industrial power supply
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76470BA000YA2 | 6ES76470BA000YA2
Product Description SIMATIC IOT2050, 2x Gbit Ethernet RJ45; Display port; 2x USB2.0, SD card slot, 24 V DC industrial power supply
Product family SIMATIC IOT2050
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 667
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.941 lb
Packaging Dimension 5.551 x 5.906 x 2.047
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106033552
UPC 195125043237
Commodity Code 85176200
LKZ_FDB/ CatalogID IC10
Product Group 4A99
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 03/17/2020
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

4,4'-isopropylidenediphenol (Bisphenol A, BPA)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
IDEA 4 6606
UNSPSC 15 43-21-15-06
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;