SiePortal

The integrated platform for your information, buying and ordering workflow – bringing together Industry Mall and Online Support.

SiePortal
Search in
6ES76478CE213AW1 | 6ES76478CE213AW1
Product
SIMATIC IPC227G 2x display ports; 3x 10/100/1000 Mbps Ethernet; 4x USB3.0; 2x M.2 extension slot; 24 V DC industrial power supply Industrial Edge - SIMATIC Atom X6413E (4-core) with TPM; 8 GB RAM; without COM; 240 GB SSD; without hardware extension; Industrial Edge - SIMATIC DIN-rail mounting;
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Loading
Loading
Product
Article Number (Market Facing Number) 6ES76478CE213AW1 | 6ES76478CE213AW1
Product Description SIMATIC IPC227G 2x display ports; 3x 10/100/1000 Mbps Ethernet; 4x USB3.0; 2x M.2 extension slot; 24 V DC industrial power supply Industrial Edge - SIMATIC Atom X6413E (4-core) with TPM; 8 GB RAM; without COM; 240 GB SSD; without hardware extension; Industrial Edge - SIMATIC DIN-rail mounting;
Product family SIMATIC IPC227G
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 667
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5A992
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 4.630 lb
Package size unit of measure Not available
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN Not available
UPC 195125462731
Commodity Code 84715000
LKZ_FDB/ CatalogID IC10
Product Group 3374
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Since: 05/10/2021
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number Not available
Classifications
 
Version Classification
eClass 12 19-20-01-02
eClass 14 19-20-01-02
eClass 6 19-20-01-02
eClass 7.1 19-20-01-02
eClass 8 19-20-01-02
eClass 9 19-20-01-02
eClass 9.1 19-20-01-02
ETIM 7 EC001413
ETIM 8 EC001413
ETIM 9 EC001413
|
Buy product
Quantity 1 Piece
;