11/26/2024 7:01:28 AM
Product Catalog
  • Product Catalog
Minimize
6ES76480EG011BA0 | 6ES76480EG011BA0
Product
Image similar
SIMATIC PC accessories, Rack unit for low profile removable frame for 3.5 " hard disk (SATA/SAS) and 2.5" SSD (SATA), (without drive), for SIMATIC Rack IPC547E, IPC647D, IPC847D
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76480EG011BA0 | 6ES76480EG011BA0
Product Description SIMATIC PC accessories, Rack unit for low profile removable frame for 3.5 " hard disk (SATA/SAS) and 2.5" SSD (SATA), (without drive), for SIMATIC Rack IPC547E, IPC647D, IPC847D
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 668
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.439 lb
Packaging Dimension 4.764 x 7.441 x 1.772
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622243138
UPC 887621837075
Commodity Code 84733080
LKZ_FDB/ CatalogID IC10
Product Group 3352
Group Code R133
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 03/13/2014
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-92
eClass 14 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 6628
UNSPSC 15 43-21-16-12
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;