11/22/2024 7:39:05 PM
Product Catalog
  • Product Catalog
Minimize
6ES76481AA500XL0 | 6ES76481AA500XL0
Product
Image similar
strain reliefsset cable+connector for IPC227 and other IPCs Further information, Quantity and content: see technical data
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76481AA500XL0 | 6ES76481AA500XL0
Product Description strain reliefsset cable+connector for IPC227 and other IPCs Further information, Quantity and content: see technical data
Product family Not available
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 668
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : N
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 1.373 lb
Packaging Dimension 9.173 x 11.85 x 1.654
Package size unit of measure Inch
Quantity Unit 1 Package
Packaging Quantity 5
Additional Product Information
EAN 4042948646410
UPC 804766008276
Commodity Code 84733080
LKZ_FDB/ CatalogID IC10
Product Group 4329
Group Code R133
Country of origin Slovenia
Compliance with the substance restrictions according to RoHS directive Since: 10/13/2011
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 19-20-01-92
eClass 14 19-20-01-92
eClass 6 19-20-92-90
eClass 7.1 19-20-92-90
eClass 8 19-20-92-90
eClass 9 19-20-92-90
eClass 9.1 19-20-92-90
ETIM 7 EC002584
ETIM 8 EC002584
ETIM 9 EC002584
IDEA 4 6628
UNSPSC 15 43-21-16-12
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Package
;