11/21/2024 4:51:08 PM
Product Catalog
  • Product Catalog
Minimize
6ES76482CF101AA0 | 6ES76482CF101AA0
Product
Image similar
SIMATIC CP1625, PCIe card for PROFINET IRT for Softwarecontroller CPU1500S
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76482CF101AA0 | 6ES76482CF101AA0
Product Description SIMATIC CP1625, PCIe card for PROFINET IRT for Softwarecontroller CPU1500S
Product family CP 1625
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 702
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 1 Day/Days
Net Weight (lb) 0.584 lb
Packaging Dimension 5.748 x 7.913 x 2.165
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4034106031480
UPC 804766823428
Commodity Code 85176200
LKZ_FDB/ CatalogID ST80E
Product Group 4511
Group Code R132
Country of origin China
Compliance with the substance restrictions according to RoHS directive Since: 05/02/2018
Returnable No
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-06-01
eClass 14 27-24-06-01
eClass 6 27-24-06-01
eClass 7.1 27-24-06-01
eClass 8 27-24-06-01
eClass 9 27-24-06-01
eClass 9.1 27-24-06-01
ETIM 7 EC002631
ETIM 8 EC002631
ETIM 9 EC002631
IDEA 4 3579
UNSPSC 15 32-15-17-07
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;