11/22/2024 6:51:38 PM
Product Catalog
  • Product Catalog
Minimize
6ES76486AA136YA0 | 6ES76486AA136YA0
Product
Image similar
SIMATIC IPC Image & Partition Creator V3.6, preventive data backup and partition management, on USB flash drive, single license for use with a SIMATIC IPC
List Price Show prices
Customer Price Show prices
DataSheet in PDF Download
Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76486AA136YA0 | 6ES76486AA136YA0
Product Description SIMATIC IPC Image & Partition Creator V3.6, preventive data backup and partition management, on USB flash drive, single license for use with a SIMATIC IPC
Product family SIMATIC IPC Image & Partition Creator
Product Lifecycle (PLM) PM300:Active Product
Price data
Price Group 668
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : 5D992
Estimated dispatch time (Working Days) 5 Day/Days
Net Weight (lb) 0.423 lb
Packaging Dimension 7.362 x 10.591 x 1.26
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4047622870372
UPC 195125089921
Commodity Code 85235190
LKZ_FDB/ CatalogID IC10
Product Group 4331
Group Code R133
Country of origin Germany
Compliance with the substance restrictions according to RoHS directive Given
Returnable No
WEEE (2012/19/EU) Take-Back Obligation No
REACH Art. 33 Duty to inform according to the current list of candidates
There is currently no information on SVHC (Substances of Very High Concern http://echa.europa.eu/web/guest/candidate-list-table) from the supply chain and our established procedures for screening our products for Substances of Very High Concern. We compare our products regularly with the information of the upstream users with regard to the substances indicated in the candidate list in accordance with the requirements of the REACH regulation. As soon as we have new findings, our information will be updated accordingly.
SCIP number
Classifications
 
Version Classification
eClass 12 27-24-25-90
eClass 14 27-24-25-90
eClass 6 27-24-25-90
eClass 7.1 27-24-25-90
eClass 8 27-24-25-90
eClass 9 27-24-25-90
eClass 9.1 27-24-25-90
ETIM 7 EC001435
ETIM 8 EC001435
ETIM 9 EC001435
IDEA 4 7071
UNSPSC 15 43-23-26-08
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;