11/26/2024 7:53:57 AM
Product Catalog
  • Product Catalog
Minimize
6ES76501AA612XX0 | 6ES76501AA612XX0
Product
Image similar
SIMATIC PCS7, red. AI8 HART MTA interface module for redundant interface for ET200M AI8-HART-BG 6ES7331-7TF01-0AB0 8 channels, redundant power supply with fusing, LED displays, measuring range: 0-20 mA without HART, 4-20 mA with HART
List Price Show prices
Customer Price Show prices
Additional Services
For this product we can offer Services like Spare Part Delivery/Repair/Exchange. You have currently no rights to enter the Service Web Shop for that. For further information & to order this service, please contact your local Spares&Repair Partner


Service & Support (Manuals, Certificates, FAQs...) Download
Product
Article Number (Market Facing Number) 6ES76501AA612XX0 | 6ES76501AA612XX0
Product Description SIMATIC PCS7, red. AI8 HART MTA interface module for redundant interface for ET200M AI8-HART-BG 6ES7331-7TF01-0AB0 8 channels, redundant power supply with fusing, LED displays, measuring range: 0-20 mA without HART, 4-20 mA with HART
Product family Not available
Product Lifecycle (PLM) PM400:Phase Out Started
PLM Effective Date Product phase-out since: 10/01/2024
Price data
Price Group 769
List Price Show prices
Customer Price Show prices
Metal Factor None
Delivery information
Export Control Regulations AL : N / ECCN : EAR99H
Estimated dispatch time (Working Days) 15 Day/Days
Net Weight (lb) 0.869 lb
Packaging Dimension 5.472 x 6.89 x 3.386
Package size unit of measure Inch
Quantity Unit 1 Piece
Packaging Quantity 1
Additional Product Information
EAN 4019169190817
UPC 662643353013
Commodity Code 85389091
LKZ_FDB/ CatalogID STPCS7
Product Group 2316
Group Code R336
Country of origin Romania
Compliance with the substance restrictions according to RoHS directive Since: 01/26/2012
Returnable Yes
WEEE (2012/19/EU) Take-Back Obligation Yes
REACH Art. 33 Duty to inform according to the current list of candidates

Information obligation imposed by Article 33, REACH Regulation: This product includes one or several articles in which the following substance of the candidate list is contained in concentrations higher than 0,1% weight by weight (w/w):

Lead monoxide (lead oxide)

Based on the information currently available, we assume that these substances do not pose any risk if the articles are used as intended (including disposal). Please also refer to product documentation.

SCIP number
Classifications
 
Version Classification
eClass 12 27-24-26-01
eClass 14 27-24-26-01
eClass 6 27-24-26-01
eClass 7.1 27-24-26-01
eClass 8 27-24-26-01
eClass 9 27-24-26-01
eClass 9.1 27-24-26-01
ETIM 7 EC001596
ETIM 8 EC001596
ETIM 9 EC001596
IDEA 4 3562
UNSPSC 15 32-15-17-05
Please follow the below links to get further information about the product:
|
Buy product
Quantity 1 Piece
;